Wall-Mount Network Enclosure with glazed door, with 482.6 mm (19") mounting angles

    Wall-Mount Network Enclosure with glazed door, with 482.6 mm (19

    Pre-configured Wall-mounted enclosure for small networks
Model No. Width Height Installation-H Depth
AE 9790.764 600 mm 631 mm 12 U 500 mm
AE 9790.762 600 mm 365 mm 6 U 500 mm
AE 9790.765 600 mm 765 mm 15 U 500 mm
AE 9790.763 600 mm 498 mm 9 U 500 mm
+
[X] Close

Required