Fan mounting plate

Article number: DK 9788.181

May be retro-fitted in all TS 8 network enclosures from above. The rear section is left free for cable entry. 2 fans as standard. To extend to max. 4/6 fans.

Article number:
DK 9788.181
Product description
For upgrading existing DK-TS applications. The plate is mounted at the front of the enclosure, whilst the rear section is left free for cable entry. A rubber cable clamp strip is supplied loose for optional sealing at the rear.
Colour
RAL 9005
Supply includes
Fan mounting plate including 2 fans and additional cut-outs for more fans
1 thermostat
Foam rubber cable clamp strip
Thermostat and fan fully wired to connection cable (3.5 m).
Air throughput per fan (unimpeded air flow)
160/180
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Air throughput of fans (unimpeded air flow)
1514
Installation options
In a solid roof plate raised with 20 or 50 mm roof spacers
In a roof plate for cable entry raised with 20 or 50 mm roof spacers
In a vented roof plate for cable entry
Assembly instruction
Self-adhesive foam cable clamp strip 2573.000 is required for sealing the sides and for targeted air routing when bayed
Note
Not suitable for crane transportation
In combination with the swing frame, large, or roof plate for cable entry at the rear, the fan mounting plate should be selected as follows: Fan mounting plate = enclosure depth – 200 mm
Not suitable in combination with 482.6 mm (19") mounting frame
The air throughput can be increased with fan expansion kit 7980.000.
The noise level given refers to the first fan
To fit
Width: 600 mm
600 mm
600 mm
Depth: 800 mm
1,000 mm
1,200 mm
Operating temperature range
5 °C...55 °C
Weight/pack
7.3 kg
Packs of
1 pc(s).
ETIM 7.0
EC000331
ECLASS 8.0
27189272
Documentation
Instructions
Data sheets
Technical system catalogue