PS Server Enclosures

Article number: DK 9788.274

Rittals rugged PS networking enclosures are an ideal solution for network applications. The PS server enclosure is one of the most cost effective and versatile solutions in the market today.

Article number:
DK 9788.274
Product description
Rittals rugged PS networking enclosures are an ideal solution for network applications. The PS server enclosure is one of the most cost effective and versatile solutions in the market today.
Benefits
Frames are bayable, scalable and modular
Static load capacity of 1.000 kg on 19" mounting angles (total load of 1.400 kg on enclosure frame)
Comply to EIA 310 and IEC 297 standards
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Base: sheet steel, 1.5 mm
Mounting angles: sheet steel, 2 mm
Surface finish
dipcoat-primed and powder-coated, textured paint
Mounting angles: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Roof plate with cable entry
Base plate with cable entry
482.6 mm (19") level, L-shaped mounting angles on punched sections with mounting flanges, front and rear, depth-variable
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,200 mm
Packs of
1 pc(s).