- Article number:
- SO 9788.062
- Product description
- Base/ Plinth component consisting of width and depth trim pre-configured assembly parts. Trim panels at the front and rear with fitted corner piece and side trip panel.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic - Surface finish
- Spray-finished
- Colour
- RAL 7022
Cover caps: RAL 9005 - Supply includes
- 4 corner pieces
4 cover caps
Assembly parts
2 trim panels front/rear
2 trim panels, side, x 100 mm - Dimensions
- Width: 1,000 mm
Height: 100 mm
Depth: 750 mm - Packs of
- 1 pack(s)
Base/ Plinth PS
Article number: SO 9788.062
Base/ Plinth component consisting of width and depth trim pre-configured assembly parts. Trim panels at the front and rear with fitted corner piece and side trip panel.