PC enclosure systems based on PS 4000

Article number: PC 4610.868

Article number:
PC 4610.868
Product description
PC Enclosure Based on PS construction with Front three compartment construction with monitor door with safety glass protected viewing window, central keyboard compartment with fall down door & non vented tray with telescopic slides, and bottom section with Plain door for CPU / Printer. All doors are RH hinged with cam locks.
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Rear door: Sheet steel, 2.0 mm
Gland plates: Sheet steel, 1.5 mm
Side cover: Sheet steel
Surface finish
Enclosure frame: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Rear door with r/h hinge
Fitted component shelf, slotted, height-adjustable on a 25 mm pitch pattern
1 component shelf, telescopic slides, mounting kit
Max. keyboard dimensions (WxHxD)
671 x 600 mm
671 x 400 mm
Note
Net weight
Dimensions
Width: 800 mm
Height: 1,600 mm
Depth: 800 mm
Packs of
1 pc(s).
Weight/pack
130.6 kg