- Article number:
- AE 9790.764
- Product description
- Pre-configured Wall-mounted enclosure for small networks
- Benefits
- Pre-configured 19" Wall-Mount Enclosure for small networks
- Passive ventilation with vent slots
- Material
- Enclosure: Sheet steel
- Surface finish
- Enclosure: Powder-coated
Mounting angles: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Wall-Mount Enclosure with front glass door
Key lock arrangement
Top and bottom with vents
4 rubber grommets for cable entry, Ø 50 mm
Integrated side panels
Mounting provision for two fans
482.6 mm (19") mounting angles
Captive hardware (20 captive nuts, 20 screws, 20 washers)
- Door hinge position
- right, may be swapped to the left
- Dimensions
- Width: 600 mm
Height: 631 mm
Depth: 500 mm
- Packs of
- 1 pc(s).