PS Networking Enclosures

Article number: DK 9788.172

Rittals rugged PS networking enclosures are an ideal solution for network applications. The cabinets rugged construction offers the highest stability as well as high-load bearing capacity.

Article number:
DK 9788.172
Product description
Rittals rugged PS networking enclosures are an ideal solution for network applications. The cabinets rugged construction offers the highest stability as well as high-load bearing capacity.
Benefits
Frames are bayable, scalable and modular
Static load capacity of 1.000 kg on 19" mounting angles (total load of 1.400 kg on enclosure frame)
Comply to EIA 310 and IEC 297 standards
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Base: sheet steel, 1.5 mm
Mounting angles: sheet steel, 2 mm
Surface finish
dipcoat-primed and powder-coated, textured paint
Mounting angles: Zinc-plated
Colour
RAL 9005
Supply includes
Enclosure frame
Roof plate with cable entry
Base plate with cable entry
482.6 mm (19") level, L-shaped mounting angles front and rear on Vertical Cable Trough (LH & RH) on 6 x punched section
Note
Net weight
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
Packs of
1 pc(s).