Base/ Plinth PS

Article number: SO 2846.200

Base/ Plinth component consisting of width and depth trim pre-configured assembly parts. Trim panels at the front and rear with fitted corner piece and side trip panel.

Article number:
SO 2846.200
Product description
Base/ Plinth component consisting of width and depth trim pre-configured assembly parts. Trim panels at the front and rear with fitted corner piece and side trip panel.
Material
Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish
Spray-finished
Colour
RAL 7022
Cover caps: RAL 9005
Supply includes
4 corner pieces
4 cover caps
Assembly parts
2 trim panels front/rear
2 trim panels, side, x 100 mm
Dimensions
Width: 600 mm
Height: 100 mm
Depth: 750 mm
Packs of
1 pack(s)
Weight/pack
8.4 kg
EAN
4028177033283
Base/plinth for network enclosure
to obtain a greater floor clearance or for cable entry. By folding down
the side parts, screw-fastening of bases/plinths and
cable routing is possible. System punchings in the side parts for the
installation of
cable clamp rails and universal attachment.
Special assembly parts ensure quick and stable mounting with only one
screw per side part on
the cornier piece. Captive nuts with earth claws on both sides
make baying on the enclosure easier.
Height: 100 mm
Material: sheet steel
Surface finish: RAL 7022
for enclosure dimensions: W: 600 x D: 800 mm