This item will be discontinued on: 30-Jan-2020
- Article number:
- DK 7857.190
- Design
- Plug & play connection cable for PSM busbar to the server enclosures.
- Applications
- Connection cable for connecting a PSM busbar to a PDM
- Length
- 10 m
- Connector (type)
- Wago X-Com
- Connection cable (type)
- H05VV-F5, 5 x 2,5 mm²
- Dimensions
- Length: 10 m
- Sockets
- Wieland GST 18 connector (to fit the connection on the PDM)
- Packs of
- 1 pc(s).
- Weight/pack
- 2.553 kg
- ETIM 7.0
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK Connection cable, L: 10 m, H05VV-F5, 5x2,5 mm², Wago X-Com, Wieland GST 18, For PSM