Depth stay for installation kit ISV for TS

Model No. SV 9666.731

  Product Lifecycle  
Limited
  • Depth stay for installation kit ISV for TS

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on: 04.07.2018 
    This item is being replaced by: 9666732 
    Close
    Product description

    For attaching the support frame in the enclosure.

    + Product description

    Description: For attaching the installation kit in the TS enclosure.
    Material: Sheet steel
    Surface finish: Zinc-plated
    To fit: Depth: = 400 mm
    Depth: = 500 mm
    Depth: = 600 mm
    Model No.: 9666.901
    Model No.: 9666.911
    Model No.: 9666.921
    Model No.: 9666.931
    Packs of: 2 pc(s).
    Weight/pack: 3 kg
    EAN: 4028177803572
    Customs tariff number: 85389099
    ETIM 7.0: EC001900
    ETIM 6.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    Product description: SV Depth stay (ISV), for TS (D: 400/500/600 mm)

    + Downloads

    Documentation:
    Instructions: 
    (FR, EN, DE)

     
     
     
     
     
     
     

     Depth stay for installation kit ISV for TS

    Model No. SV 9666.731

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close