Connection cable for PSM MID measurement module/inline meter

Model No. DK 7859.315

  Product Lifecycle  
Expired
  • Connection cable for PSM MID measurement module/inline meter
    Product description

    Cable kits for MID measurement modules.

    + Product description

    Supply includes: Connection cable (set) comprising input & output cables for a circuit of the PSM-MID module
    If both circuits of the MID module are used, this article must be ordered twice.
    The connection cable set is comprised of 2 cables per pack
    Connector: CEE 3L+N+PE 6h
    Sockets: CEE 3L+N+PE 6h
    Connection cable (type): H07RN-F
    No. of wires: 5
    Ambient conditions: Operating temperature: -25 °C...+55 °C
    Storage temperature: -25 °C...+70 °C
    Relative humidity (non-condensing): 20 % - 90 %
    Connections: Eingangskabel (Typ/Länge): 2 m
    Length of outgoing cable: 2 m
    Rated current (max.): 16 A
    Packs of: 1 pc(s).
    Weight/pack: 1.63 kg
    EAN: 4028177677616
    Customs tariff number: 85444290
    ETIM 7.0: EC001576
    ETIM 6.0: EC001576
    eCl@ss 8.0/8.1: 27060402
    eCl@ss 6.0/6.1: 27142604
    Product description: DK Connection cable, L: 2 m, 16 A, H07RN-F, Input/output: CEE, For PSM

    + Approvals

    Certificates:
    EAC: 
    (RU)

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Connection cable for PSM MID measurement module/inline meter

    Model No. DK 7859.315

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close