T-connector piece for TS punched rail 17 x 17 mm

Model No. SV 9673.903

  Product Lifecycle  
Active

+ Product description

Description: Mounting piece with integral M4 threaded holes for attaching the TS punched rail 17 x 17 mm
Applications: Inserted into the TS pitch as a self-holding construction and fastened with a screw to the frame.
Material: Die-cast zinc
Supply includes: Assembly parts
To fit: Enclosure type: TS 8
Installation options: On the horizontal and vertical TS chassis
On the TS punched rail 17 x 17 mm
On the vertical TS, SE enclosure section on the inner mounting level
Packs of: 24 pc(s).
Weight/pack: 1.1 kg
EAN: 4028177543225
Customs tariff number: 79070000
ETIM 7.0: EC002625
ETIM 6.0: EC002625
eCl@ss 8.0/8.1: 27189234
eCl@ss 6.0/6.1: 27189234
Product description: SV T-connector piece, for punched rail 17x17 mm

 Customers who were interested in this item were also interested in


 
 
 
 
 
 
 

 T-connector piece for TS punched rail 17 x 17 mm

Model No. SV 9673.903

Close
+
[X] Close

Required 

$nbsp;

Product data (ZIP)

Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

 I agree

Close