Screwdriver set uninsulated

Model No. AS 4052.200

  Product Lifecycle  
Expired
  • Screwdriver set uninsulated
  • Screwdriver set uninsulated

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on: 31.07.2020 
    Close
    Product description

    Multi-part screwdriver set.

    + Product description

    Description: Multi-part screwdriver set.
    Colour: Handle: Anthracite and Rittal Power Pink
    Material: Blade: Chrome-molybdenum-vanadium alloy
    Handle core: Hard plastic
    Handle body: Elastic, highly flexible plastic
    Benefits: Minimal force required, thanks to ergonomically styled handle
    Handle head with anti-roll protection and clear screw labelling
    Black coated blade tip to preserve precision and accuracy of fit
    Supply includes: 6-part set
    Blade tip: SL 3.5 x 0.6 mm
    SL 6.5 x 1.2 mm
    PZ 1
    PZ 2
    PH 1
    PH 2
    Colour: Handle: Anthracite and Rittal Power Pink
    Packs of: 1 pc(s).
    Weight/pack: 0.53 kg
    EAN: 4028177807310
    Customs tariff number: 82054000
    ETIM 7.0: EC000144
    ETIM 6.0: EC000144
    eCl@ss 8.0/8.1: 21040406
    eCl@ss 6.0/6.1: 21040406
    Product description: Screwdriver Set uninsulated SL 0,5x0,6_6,5x1,2/ PZ1_2 / PH 1_2

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Screwdriver set uninsulated

    Model No. AS 4052.200

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close