This item will be discontinued on: 31-May-2024
Universal consoles TP
Article number: TP 2695.500
Universal consoles TP, high level of stability and protection category IP 55 because the body is more or less manufactured from a single piece. Flexible front design, optionally with drawers or desk section. Easy accessibility thanks to divided doors. Interchangeable lock insert.
- Article number:
- TP 2695.500
- Design
- with tall front door
- Product modification
- The universal console comes with the new mounting plate of the baying enclosure system VX25.
- Material
- Enclosure, gland plates: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with door(s)
Mounting plate
Gland plates - Dimensions
- Width: 600 mm
Height: 1,300 mm - Dimensions mounting plate (W x H)
- 499 mm x 1,196 mm
- Depth (top)
- 417.5 mm
- Depth (bottom)
- 500 mm
- IK Code
- IK08
- Note
- For universal console with short front door: The desk section should be fitted in order to maintain the protection category.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 80 kg
- Customs tariff number
- 94032080
- EAN
- 4028177031548
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP Universal console, WHD: 600x1300x500 mm, Sheet steel, with tall front door