- Article number:
- SK 3127.100
- Product description
- Air/air heat exchangers are particularly well-suited to aggressive ambient conditions, because the internal and external air circuits are completely separate from one another.
- Colour
- RAL 7035
- Supply includes
- Complete unit ready for connection
Plug-in terminal strip
Floating fault signal contact in case of overtemperature
Drilling template
Assembly parts
- Specific thermal output
- 30 W/K
- Air throughput (unimpeded air flow)
- External circuit with 50 Hz: 480 m³/h
External circuit with 60 Hz: 525 m³/h
Internal circuit at 50 Hz: 480 m³/h
Internal circuit at 60 Hz: 525 m³/h
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 0.56 A
At 60 Hz: 0.68 A
- Dimensions
- Width: 400 mm
Height: 950 mm
Depth: 205 mm
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Temperature control
- Electronic control with digital display (factory setting +35 °C)
- Operating temperature range
- -5 °C...55 °C
- IP protection category to IEC 60 529
- Internal circuit IP 54
- External circuit IP 34
- Packs of
- 1 pc(s).
- Weight/pack
- 18 kg
- Customs tariff number
- 84195080
- EAN
- 4028177388963
- ETIM 7.0
- EC002514
- ECLASS 8.0
- 27180711
- Product description
-
SK Air/Air heat exchanger TopTherm, wall-mounted with controller, 30 W/K, 230 V, 1~, 50/60 Hz, WHD: 400 x 950 x 205 mm