- Article number:
- SK 3336.390
- Design
- Robust industrial standard
Floating contact for collective fault signal - Benefits
- Reduced volume of refrigerant, thanks to microchannel technology
- Touch display for simplified user guidance
- Remote monitoring pre-integrated into the base unit
- Integral safety functions
- Pre-configured options
- Colour
- Enclosure: RAL 7035
Base/plinth: RAL 7016 - Supply includes
- Chiller wired ready for connection
Multilingual documentation including functional diagram and wiring plans - Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 6.02 kW
Cooling output Tw10 Tu32/60 Hz: 7.09 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 7.81 kW
Cooling output Tw18 Tu32/60 Hz: 9.34 kW - Total cooling output to DIN EN 14511 Tw18 / Tu35
- Cooling output Tw18 Tu35/50 Hz: 7.35 kW
Cooling output Tw18 Tu35/60 Hz: 8.68 kW - Air throughput (unimpeded air flow)
- At 50 Hz: 1,600 m³/h
At 60 Hz: 2,000 m³/h - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 655 mm
Height: 1,185 mm
Depth: 890 mm - Noise level
- 64.9 dB(A)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...25 °C
- Temperature hysteresis
- ± 2 K
- Refrigerant/cooling medium
- Refrigerant: R410A
Quantity: 0.95 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 1.98 t - Pump pressure
- At 50 Hz: 3 bar
At 60 Hz: 4 bar - Volumetric flow (cooling medium)
- At 50 Hz: 25 l/min
At 60 Hz: 30 l/min - Power consumption Pel
- At 50 Hz: 4.18 kW
At 60 Hz: 5.26 kW - Rated current max.
- At 50 Hz: 7.6 A
At 60 Hz: 8.16 A - Water connections
- R ¾" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: INOX 1.4305
Volume: 30 l - Operating weight
- 210 kg
- Packs of
- 1 pc(s).
- Weight/pack
- 180 kg
- Customs tariff number
- 84186900
- EAN
- 4028177974500
- ETIM 7.0
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Blue e chiller 7.35/8.68 kW, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz, WHD: 655 x 1,185 x 890 mm
3336.390,,
Chiller Blue e,,
,,
The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.,,
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis.,,
The integrated remote monitoring in the basic unit additionally ensures
maximum safety.
,,
Total cooling output TW10 TU32, 50/60 Hz: 6,02 / 7,09 kW,,
Total cooling output TW18 TU32, 50/60 Hz: 7,81 / 9,34 kW
Total cooling output TW18 TU35, 50/60 Hz: 7,35 / 8,68 kW,,
,,
Power consumption 50/60 Hz: 4,18 / 5,26 kW,,
,,
Rated power input 50/60 Hz: 7,60 / 8,16 A,,
,,
Volumetric flow (cooling medium) 50/60 Hz: 25 / 30 l/min,,
,,
Pump pressure 50/60 Hz: 3,0 / 4,0 bar
,,
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz,,
,,
Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016,,
,,
Dimensions [WxHxD]: 655x1185x890 mm
,,
Operating temperature range: 10 °C to 43 °C,,
Liquid media temperature range: 10 °C to 25 °C,,
,,
Temperature hysteresis: +/- 2 K,,
,,
Number of cooling circuits: 1,,
,,
Refrigerant / Quantity:,,R410a / 950 g
,,
Tank (Material): INOX,,
Tank (contents): 30 l,,
,,
Water connections: R 3/4" IG,,
,,
Noise level: 64,9 dB(A),,
,,
Protection category IP to IEC 60 529: IP 44 (electrics),,
,,
Weight: 180 kg,,
Weight in operating status: 210 kg
Chiller Blue e,,
,,
The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.,,
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis.,,
The integrated remote monitoring in the basic unit additionally ensures
maximum safety.
,,
Total cooling output TW10 TU32, 50/60 Hz: 6,02 / 7,09 kW,,
Total cooling output TW18 TU32, 50/60 Hz: 7,81 / 9,34 kW
Total cooling output TW18 TU35, 50/60 Hz: 7,35 / 8,68 kW,,
,,
Power consumption 50/60 Hz: 4,18 / 5,26 kW,,
,,
Rated power input 50/60 Hz: 7,60 / 8,16 A,,
,,
Volumetric flow (cooling medium) 50/60 Hz: 25 / 30 l/min,,
,,
Pump pressure 50/60 Hz: 3,0 / 4,0 bar
,,
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz,,
,,
Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016,,
,,
Dimensions [WxHxD]: 655x1185x890 mm
,,
Operating temperature range: 10 °C to 43 °C,,
Liquid media temperature range: 10 °C to 25 °C,,
,,
Temperature hysteresis: +/- 2 K,,
,,
Number of cooling circuits: 1,,
,,
Refrigerant / Quantity:,,R410a / 950 g
,,
Tank (Material): INOX,,
Tank (contents): 30 l,,
,,
Water connections: R 3/4" IG,,
,,
Noise level: 64,9 dB(A),,
,,
Protection category IP to IEC 60 529: IP 44 (electrics),,
,,
Weight: 180 kg,,
Weight in operating status: 210 kg