This item will be discontinued on: 31-Jan-2022
- Article number:
- SK 3311.011
- Product description
- To increase the cooling output, individual fan modules may be retro-fitted into the LCPs. Additional integration can also achieve redundancy or reduce the electric power consumption of the LCPs.
- Benefits
- May be connected with the system operational
- Tool-free replacement of the fan modules
- Function principle
- Installing fan modules in an LCP increases the air throughput and hence the cooling output of the chosen variant. With an adequate cooling output, fan modules may be added to create redundancy. Retro-fitting additional fans over and above the required volumetric air flow allows you to reduce the electrical energy consumption, since the fans then operate at a lower speed. At the same time, the noise level of the unit will be significantly reduced.
- Colour
- RAL 9005
- Supply includes
- 1 fan unit
EC fan
Fully wired ready for connection
Assembly parts - Note
- The LCP SK 3311.130/.230/.530 (max. 30 kW) is supplied with one fan module as standard.
- To achieve the max. cooling output of 30 kW, the customer/service needs to install two additional fan modules.
- The LCP SK 3311.260/.560 (max. 55 kW) is supplied with four fan modules as standard.
- To achieve the max. cooling output of 55 kW, the customer/service needs to install two additional fan modules.
- The LCP SK 3311.540 (max. 30 kW) is supplied with two fan modules as standard.
- To achieve the max. cooling output of 30 kW, the customer/service needs to install two additional fan modules.
- Packs of
- 1 pc(s).
- Weight/pack
- 7.212 kg
- Customs tariff number
- 84145915
- EAN
- 4028177688117
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Fan module, For LCP Rack/Inline CW