Roof-mounting seal

Article number: SK 3397.509

Sealing plate and sealing frame

Article number:
SK 3397.509
Dimensions
Width: 580 mm
Depth: 403 mm
Packs of
1 pc(s).
Weight/pack
0.544 kg
Customs tariff number
84159000
EAN
4028177403307
ETIM 7.0
EC000855
ECLASS 8.0
27189269
Product description
Sealing plate 580x403 mm, sealing frame 590x430 mm