This item will be discontinued on: 15-Jan-2019
This item is being replaced by:
9680227
Baying systems TS 8 Fuse-switch-disconnector enclosure
Article number: SV 9670.127
Baying systems TS 8 for the distribution of electrical power with fused fuse-switch disconnectors from Jean Müller or ABB.
- Article number:
- SV 9670.127
- Material
- Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure frame with r/h door hinge, left side open
Roof
Rear panel
Three-piece gland plates
Lock: 3 mm double-bit
4 eyebolts
Locating frame for disconnectors with fuses (brands ABB SlimLine/Jean Müller SASIL) - Test specification
- IEC 61 439-1/-2
- IEC 61 641
- IP protection category to IEC 60 529
- Up to IP 3X, depending on the panels
- Dimensions
- Width: 1,200 mm
Height: 2,200 mm
Depth: 800 mm - Packs of
- 1 pc(s).
- EAN
- 4028177814578
- ETIM 7.0
- EC000268
- ECLASS 8.0
- 27180101
- Product description
- SV Fuse-switch disconnector enclosure, WHD: 1200x2200x800 mm, sheet steel