This item will be discontinued on: 30-Jan-2021
- Article number:
- SV 9674.004
- Product description
- System attachment with threaded holes M5 and M6 on a 50 mm pitch pattern for rear assembly of a RiLine60 main busbar system. For locating into the TS frame.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Width: = 400 mm
- Height
- 362 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 2.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177544840
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV System attachment, WH: 338,5x362 mm, for TS (W: 400 mm)