Connection plate

Article number: SV 3059.000

For connecting ring terminals and laminated copper bars.

Article number:
SV 3059.000
Packs of
3 set(s)
Weight/pack
1.068 kg
Copper weight (kg per piece)
0.17
Customs tariff number
85369010
EAN
4028177035843
ETIM 7.0
EC001900
ECLASS 8.0
27400613
SV connection plates for SV 3055.000
Connection plates for connecting 150 mm systems.
Clamping area: 2 x ring terminal M10 up to 240 mm2
Tightening torque
Assembly screws: 10 - 15 Nm
T-head screws: M10 x 100 mm