This item will be discontinued on: 31-Jan-2020
This item is being replaced by:
7030223
- Article number:
- DK 7030.220
- Design
- Coded lock
- Benefits
- Fast connection and automatic detection via plug & play
- Status display via integral LED
- Applications
- For mounting on enclosure doors or next to a room door.
- Function principle
- The door is released after authentication by the user.
- Access rights can be set via the software of the CMC III Processing Unit or the IoT interface
- Power is supplied via connection to the CMC III CAN-Bus Unit Access.
- Material
- Plastic
- Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Supply includes
- Coded lock
Connection cable
Operating manual
Compensating panel for TS 8 glazed door design
Assembly parts - No. of participants per IoT interface (max.)
- 16
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Note
- Max. 5 participants per PU for power supply via PoE
- Operating temperature range
- 0 °C...55 °C
- Packs of
- 1 pc(s).
- Weight/pack
- 0.282 kg
- Customs tariff number
- 85311095
- EAN
- 4028177659575
- ETIM 7.0
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III Coded lock, For release of rack or room doors, For connection to CMC III Processing Unit via CMC III CAN bus access, Status display via integral LED, Authentication via numeric code
7030.220
CMC III coded lock
Packs of 1
Compact plastic housing in RAL 7035. Key film in black. The coded lock
is suitable for mounting on enclosure doors or next to a room door. For
the operation of the reader unit it has to be connected to via the CMC
III CAN bus access 7030.200 the CMC III Processing Unit.
The reader unit is detected automatically by the CMC III system, the
Processing Unit. With integrated LED for status display. It is used to
release doors. After entering a numerical code, the authorisation is
checked in the Processing Unit and the corresponding door release is
initiated. The authorised numerical codes can be set via the software
for the CMC III Processing Unit. The power supply is ensured by
connection to the CMC III CAN bus access.
Technical specifications:
Numerical code: 00000000 to 99999999 (variable)
Figures: 0-9, C, Enter
Connection cable: 3 m
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 50 x 190 x 25 mm
Included in the pack: Reader unit with 3 m connection cable, quick
reference guide, TS8 glazed door compensating panel and assembly parts
CMC III coded lock
Packs of 1
Compact plastic housing in RAL 7035. Key film in black. The coded lock
is suitable for mounting on enclosure doors or next to a room door. For
the operation of the reader unit it has to be connected to via the CMC
III CAN bus access 7030.200 the CMC III Processing Unit.
The reader unit is detected automatically by the CMC III system, the
Processing Unit. With integrated LED for status display. It is used to
release doors. After entering a numerical code, the authorisation is
checked in the Processing Unit and the corresponding door release is
initiated. The authorised numerical codes can be set via the software
for the CMC III Processing Unit. The power supply is ensured by
connection to the CMC III CAN bus access.
Technical specifications:
Numerical code: 00000000 to 99999999 (variable)
Figures: 0-9, C, Enter
Connection cable: 3 m
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 50 x 190 x 25 mm
Included in the pack: Reader unit with 3 m connection cable, quick
reference guide, TS8 glazed door compensating panel and assembly parts