This item will be discontinued on: 31-Dec-2020
Installation kit for component shelves with 482.6 mm (19") adaptor sections in TS
Article number: TS 8800.580
With 482.6 mm (19˝) installation in TS, for installation between the front and rear adaptor sections or adaptor pieces, 482.6 mm (19˝) in 600 mm wide enclosures.
- Article number:
- TS 8800.580
- Product description
- For installation between the front and rear adaptor sections or adaptor pieces, 482.6 mm (19") in 600 mm wide enclosures.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- To fit
- Enclosure type: TS
Depth: 800 mm - Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 1 pc(s).
- Weight/pack
- 1.12 kg
- Customs tariff number
- 73269098
- EAN
- 4028177213203
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TS Installation kit for component shelves, and drawer, with 19"- installation in TS, for D: 800 mm