This item will be discontinued on: 31-Jan-2019
Please note the amended version of the alternative product recommendation::
PRO64749
- Article number:
- SZ 4140.220
- Benefits
- Slimmer: Around 50% less height and depth and therefore around 75% less volume than conventional lights
- Faster: Universal fast attachment to the TS slots via clips, screws, or powerful magnets (optional). Simply slide in at the side or rear, fit the light, and it's done!
- Door-operated switch can also be connected via a 2-pole connector
- Transparent light cover, grooved on the inside
- Colour
- Similar to RAL 7035
- Supply includes
- Compact light with clip and screw mounting kits
Light
Light cover
Connection cable
Assembly parts - Power consumption
- 14 W
- Length of connection cable
- 3 m
- Mounting distance screws
- 725 mm
- Ballast
- Wide-range electronic ballast
- Connection options
- Integral connection cable with open end
- Door-operated switch
- Light
- Fluorescent lamp T5
- Protection class
- II (all-insulated)
- Switch (type)
- Integral, on/off/door-operated switch mode
- Light cover
- Yes
- Light – installation type
- Screw-fastening
- Clip attachment
- Magnetic attachment (accessory)
- Rated impulse withstand voltage, phase to earth
- 1000 V AC
- Rated impulse withstand voltage, phase to phase
- 500 V AC
- Rated insulation voltage
- 500 V DC/1s
- Mounting distance clip/magnet
- 650 mm
- Installation options
- TS horizontal section of the roof frame: direct
- TS, SE vertical section: direct
- SE extrusions at the front and rear of the roof frame: direct
- SE extrusions at the side of the roof frame: direct
- AE, CM, TP: with magnet mounting kit
- AE: with rail for interior installation
- Note
- Door-operated switch can also be connected via a 2-pole connector
- Dimensions
- Width: 705 mm
Height: 59 mm
Depth: 24 mm - Operating temperature range
- -15 °C...45 °C
- OUT_RATED_CURRENT_110_60
- 0.149 ‐ 0.216 A
- Rated current
- 0.073 ‐ 0.127 A
- Storage temperature range
- -20 °C...70 °C
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- IP protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Weight/pack
- 0.76 kg
- Customs tariff number
- 94054990
- EAN
- 4028177581463
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
- SZ Compact light, WHD: 705x59x24 mm, 14 W, 100-240 V, 50/60 Hz, Integral on/off/door-operated switch mode, cURus
- Documentation
- Instructions