Partial mounting plates for compartment side panel modules (internal compartmentalisation)

Article no.: SV 9673686

With or without duct, for direct attachment to the functional space side panel modules.

Article no.:
SV 9673686
Design
Without duct
Product description
For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
Supply includes
Angle brackets and assembly parts
For compartment height
600 mm
Dimensions
Width: 702 mm
Height: 593 mm
To fit
Width: = 800 mm
Packs of
1 pc(s).
Net weight
9.11 kg
Gross weight
9.589 kg
Customs tariff number
94039910
EAN
4028177544000
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Partial mounting plate, WH: 702x593 mm, for TS (B: 800 mm)
Data sheets
General technical information