Roof plate IP 55, solid for TS

Article no.: SV 9671666

For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.

Article no.:
SV 9671666
Applications
For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
Material
Sheet steel, 1.5 mm
Surface finish
Textured paint
Colour
RAL 7035
To fit
Enclosure type: TS
Width: 600 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
4.755 kg
Gross weight
5.005 kg
Customs tariff number
94039910
EAN
4028177544253
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
SV Roof plate, WD: 600x600 mm, IP 55, for TS