This item will be discontinued on: 31-Dec-2021
- Article number:
- AS 4055.470
- Product description
- For punching rectangular cut-outs for connectors. The hole punch is operated with a wrench or hydraulic punch.
- Benefits
- With side ejector for the waste
- No jamming of the die
- Anti-twist axles for stamps and dies are used as tension bolts.
- Supply includes
- Female dies
Male dies
Tension bolts
Lock nut
Pressure nut with ball bearing
Adaptor for hydraulics
Plastic case - Maximum machinable material thickness, stainless steel
- 1.5 mm
- Maximum machinable material thickness, sheet steel
- 2 mm
- ▭ punch
- 19.8 x 11.3 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.466 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808553
- ETIM 7.0
- EC000156
- ECLASS 8.0
- 21049047
- Product description
- Hole punch, sub-D for sheet steel and stainless steel
- Documentation
- Instructions