Outdoor Basic enclosures
VX25 TopTherm chiller
Chillers
- Chillers provide centralised cooling and supply of the cooling medium
- Multiple items of equipment are supplied simultaneously
- Blue e+ series with average energy savings of 70%
- Suitable for use with particularly high heat heat loads
- Cooling generation and process cooling are spatially separated
- Extensive range of system accessories
- One design, two frequencies: 400 V/50 Hz, 460 V/60 Hz
- Extremely reliable, thanks to international service concept
CS Toptec
Ri4Power
VX25 Ri4Power
- The tested complete solution – Enclosure and bar system
- Modular system for low-voltage switchgear
- Design verification to IEC/DIN 61 439, tested and documented
- Fast configuration and selection assisted by the Power Engineering planning software
- Technical support from Rittal
- Significantly reduced planning, ordering and assembly times
- Licence-free modular system
- Standardised system solutions