Storage and transport trolley LT 1000
Wire store WT Tube 12
Laser centre Perforex LC 3030
Spare parts, Perforex LC
- Perforex laser centres are specially designed for the automated mechanical modification of standard enclosures
- 3D enclosure machining without repositioning the workpiece
- No tarnishing or discolouration of the cut edges when machining stainless steel
- Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
- Product range covers everything from compact to large enclosures
- Contactless, low-vibration machining with no tool wear
- No need to clamp the workpieces
- Machining speed with stainless steel 20x faster than with conventional milling process
- Ergonomic working, thanks to the extendible support surface for enclosure and panel machining
- Simultaneous machining of 5 sides
Wiring duct cutter MC125
Industrial Workstations
Assembly frame
Assembly frame
- For ergonomic, back-friendly working
- Individually positionable in the workshop, as it is independent from the power network
- Minimum space requirements during non-use
- Simple handling due to four castors including total lock function
- Variable mounting plate attachment with a quick-release fastener
Perforex Milling Terminal MT 2101 S
Wire Terminal WT C10 fully automated wire processing machine
Wire Terminal WT C10 fully automated wire processing machine
- Faster processes thanks to fully automated wire processing with individual wire printing and order-picking
- Make your wire assembly production process 10 times faster
- Continuous top quality
- Wire output optionally as delivery, optional rail system or optional chain bundle
Cutting Terminal CT
Busbar machining CW 120-M
Wire Station WS 540
Wire Cart
Crimping machine RC