Busbar machining CW 120-M

Busbar machining CW 120-M

  • Fast, precise, ergonomic bending, punching and cutting of busbars
  • Machining of copper and aluminium
  • Optionally available in mobile or stationary version
Storage and transport trolley LT 1000

Storage and transport trolley

  • The LT 1000 storage and transport trolley is used for storage and order picking, and ensures easy handling of enclosure panels such as mounting plates, enclosure doors, side panels and rear panels
Laser centre Perforex LC 3030

Laser centre Perforex LC 3030

  • Perforex laser centres are specially designed for the automated mechanical modification of standard enclosures
  • 3D enclosure machining without repositioning the workpiece
  • No tarnishing or discolouration of the cut edges when machining stainless steel
  • Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
  • Product range covers everything from compact to large enclosures
  • Contactless, low-vibration machining with no tool wear
  • No need to clamp the workpieces
  • Machining speed with stainless steel 20x faster than with conventional milling process
  • Ergonomic working, thanks to the extendible support surface for enclosure and panel machining
  • Simultaneous machining of 5 sides
Wiring duct cutter MC125

Wiring duct cutter MC125

  • Enables inexpensive manual cutting of wiring ducts
  • Automatic length stop
  • Anodised contact surface with laser-engraved calibration in millimetres and inches
  • Integral finger guard ensures safe machining
  • Intended for mounting on a workbench
Assembly frame

Assembly frame

  • For ergonomic, back-friendly working
  • Individually positionable in the workshop, as it is independent from the power network
  • Minimum space requirements during non-use
  • Simple handling due to four castors including total lock function
  • Variable mounting plate attachment with a quick-release fastener
Crimping machine L8

Semi-automated machines

  • Semi-automated machine for cutting wires to an individually adjustable length
  • Semi-automated machine for stripping wires of varying cross-section ranges
  • Electro-pneumatically driven wire stripping and crimping machine for loose, insulated wire end ferrules
  • Electrically powered wire stripping and crimping machine for taped wire end ferrules on a reel
Industrial Workstations

Industrial Workstations

  • Modular system for professional, ergonomic workstation configuration in industrial environments
  • May be combined with support arm system and command panels
Blue e+ S wall-mounted cooling unit

Blue e+ S wall-mounted cooling unit

  • Contributes to climate-neutral production with average energy savings of 75% and a reduced carbon footprint
  • The use of R-513A refrigerant makes them more environmentally friendly
  • Multi-voltage capabilities and country-specific approvals support global usability
  • Smart, simple monitoring via IoT interface
  • User-friendly operation with the Rittal Scan & Service app
Busbar bending and hole-punching unit CW 120-S

Busbar machining, static CW 120-S

  • The units in the CW 120-S product series are ideal for bending, punching and cutting busbars. The integral precision laser makes the cutting and bending process easier.
Perforex Milling Terminal MT 2101 S

Perforex Milling Terminal MT

  • Automatic tool change and integral tool length measurement
  • Short throughput times with consistently high machining quality
  • Easy to use with a clearly organised HMI and 24-inch screen
Wire Terminal WT C10 fully automated wire processing machine

Wire Terminal WT C10 fully automated wire processing machine

  • Faster processes thanks to fully automated wire processing with individual wire printing and order-picking
  • Make your wire assembly production process 15 times faster
  • Continuous top quality
  • Wire output optionally as delivery, optional rail system or optional chain bundle
Punching Terminal PT S4

Punching Terminal PT S4

  • Automated punching of busbars
  • Simple programming directly on the machine or from your office workstation
  • No reworking required
Bending Terminal BT 20E

Bending Terminal BT 20E

  • Automated bending of busbars
  • Various bending types such as multi-stack, flat, edge, U-shaped and closed variants
  • No reworking required
Cutting Terminal CT

Cutting Terminal CT

  • Five DIN rail sizes in one template
  • Significant time savings compared to manual cutting
  • Very low costs for cutting waste thanks to optimisation of the cutting process
Wire Cart

Wire Cart

  • For flexible use in the workshop thanks to rubberised wheels
  • Project-specific order picking for downstream processes
  • Fast, efficient processing of bayed wires
Wire Station WS 540

Wire Station WS 540

  • Modular system
  • For flexible use in the workshop thanks to rubberised wheels
  • Ideal solution in conjunction with the length-cutting and crimping machines plus pre-assembled wires with the Wire Terminal
AP 400 stationary punching machine

AP 400 stationary punching machine

  • Effortlessly punch holes in enclosures and doors
  • Depending on the model, for working ranges of up to 250 mm, 400 mm or 600 mm
  • Suitable for sheet steel, stainless steel, aluminium and plastic