One-piece consoles TP

Console systems

  • Modular console system for individual requirements
  • Simple one-handed operation and reliable latching of the lid stay
  • Infinite installation options with our comprehensive range of assembly-friendly system accessories
Bayed enclosure system VX25

VX25 baying systems – the system platform for almost any application

  • When combined with carefully selected system accessories, every enclosure is transformed into a dedicated specialist
  • Simple project management
  • Efficient configuration
  • Consistent engineering (digital twin)
  • Unique symmetry
  • Option of mounting directly from outside
  • Enhanced room efficiency
  • Infinite baying potential
  • Optionally in sheet steel or stainless steel
CS Toptec

Toptec outdoor enclosure

  • Stainless steel base frame and aluminium panels
  • High level of corrosion protection
  • The double-wall chimney effect reduces the influence of sunlight
  • Protection category up to IP 55
  • Impact resistance up to IK10
Outdoor housing

Outdoor housing

  • Outdoor housing for AX compact enclosures
  • For use outdoors
  • For creating an enclosure-within-an-enclosure concept
  • Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation
RDC IT Container

RiMatrix Data Center – RDC IT container

Complete, ready-to-connect solution

RiMatrix Data Centre Container RDC

  • Individual container solutions
  • Various data centre container variants with different cooling concepts
  • Components from the Rittal RiMatrix portfolio
  • Short planning phases and delivery times
  • Complete turnkey system
  • Adapted to individual requirements