Ri4Power

VX25 Ri4Power

  • The tested complete solution – Enclosure and bar system
  • Modular system for low-voltage switchgear
  • Tested and documented IEC/DIN 61 439 type certificate
  • Quick configuration and selection with support from the Power Engineering planning software
  • Technical support from Rittal
  • Significantly reduced planning, ordering and assembly times
  • License-free modular system
  • Standardized system solutions
Baying-enclosure system VX25

VX25 baying systems – the system platform for almost any application

  • Each enclosure, in combination with selected system accessories, is specialized for its tasks
  • Simple project management
  • Efficient configuration
  • Consistency in engineering (digital twin)
  • Unique symmetry
  • Direct mounting option from outside
  • Improved space efficiency
  • Infinite baying potential
  • Available in carbon steel and stainless steel
VX IT network/server enclosure

VX IT network/server enclosure

VX IT racks as building or corridor distributors for telecommunications, data, and fire alarm systems

  • Solution for all network and server applications
  • Ideal platform for accommodating a modern IT infrastructure
  • Available in a variety of sizes and development stages
  • Modular concept with a customer-friendly configurator to guide you quickly and easily to a solution that is tailored to your individual requirements
Micro Data Center

Micro Data Center Level E

A high level of protection against potential physical threats for IT
  • Micro Data Center available in different versions
  • Installation possible in locations that are difficult to access
  • Expandability for graduated investment in line with IT growth.
  • Tested fire protection, burglary protection and a high IP certification protect IT from external influences
Baying systems TS 8

TS 8 modular, free-standing bayable enclosures

Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
  • Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
  • The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
  • The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
  • The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
  • The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture
TS IT Industry 4.0 / Edge

TS IT network and server rack enclosures

The TS IT platform meets all the expectations of a modern network or server rack.
  • Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
  • The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
  • Modular concept: Quickly and easily find a solution tailored to your specific requirements
  • A standardized solution for all network and server applications
  • Available in a variety of sizes and development stages