Basic enclosure AX, carbon steel
AX Wall-mounted, carbon steel
- In the carbon steel version
- Worldwide approvals (e.g. UL, DNV-GL etc.)
- Protection category up to IP 66 & NEMA 4/4X is met
- Safe cable entry, which also withstands a high protection category requirement
- Standard gland plates are easily replaced
- Integrated perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
AX Fiberglass-Reinforced Polyester Enclosures
AX Fiberglass-Reinforced Polyester Enclosures
- Optionally with or without viewing panel
- AX fiberglass-reinforced polyester enclosures are ideal for outdoor applications.
- Protection category IP 56 or IP 66
- Numerous mounting domes in the housing offer individual interior installation in 25 mm grid
- High stability due to use of fiber-glass reinforced polyester