Baying enclosure system VX25 Basic enclosure with glazed door/Swing frame
Baying system VX25 with visible door/swinging frame
- With an aluminum viewing door at the front with an opening angle of 180° and carbon steel door at the rear with an opening angle of 130°
- Simplified and consistent baying technology for all applications
- Optionally with swivel frame for easy full or partial expansion for 19" components
- The swivel frame can be placed in the enclosure at any height or depth in the 25 mm dimensional grid
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture