Storage and transport carriages LT 1000

Storage and transport carriages

  • The LT 1000 storage and transport trolley is used for the storage, order-picking and easy handling of flat parts such as mounting plates, enclosure doors, side parts and rear panels
Wire storage unit WT Tube 12

Wire storage unit WT Tube 12

  • Space-saving storage of six wire containers on each of two floors
  • Controlled and reliable feeding of wires
  • Modular system
Laser center Perforex LC 3030

Laser center Perforex LC 3030

  • Perforex laser centers are specially designed for automated mechanical modification of standard enclosures
  • 3D cube machining without repositioning the workpiece
  • No tarnishing or discolouration of the cut edges when machining stainless steel
  • Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
  • Product range covers everything from compact to large enclosures
  • Contactless and low-vibration machining without tool wear
  • No clamping of workpieces required
  • With stainless steel, work is completed 20 times faster than in the usual milling process
  • Ergonomic working due to extendible contact surface for enclosure and panel machining
  • Simultaneous machining of 5 sides
Wiring duct cutter MC125

Wiring duct cutter MC125

  • Enables economic manual cable duct cutting
  • Automatic length stop
  • Anodized support surface with laser-engraved dimension division in millimeter and inch scaling
  • Safe processing due to integrated finger protection
  • Intended for mounting on a workbench
Industrial Workstations

Industrial Workstations

  • Modular system for professional, ergonomic workstation configuration in industrial environments
  • May be combined with support arm system and command panels
Assembly frame

Assembly frame

  • Allows ergonomic and back-friendly working
  • Individually positionable in the workshop, as it is independent from the power network
  • Minimal space required when not in use
  • Easy handling thanks to four casters including complete locking function
  • Variable fixing of mounting plates using quick-release fasteners
Perforex Milling Terminal MT 2101 S

Perforex Milling Terminal MT

  • Automatic tool change and integrated tool length measurement
  • Short throughput times with consistently high product quality
  • Easy to use with a clearly organized HMI and 24-inch screen
Fully automated wire cabling machine Wire Terminal WT C10

Fully automated wire cabling machine Wire Terminal WT C10

  • Process acceleration by fully automated wire assembly with individual wire pressing and picking
  • The wire cabling process will operate 15 times faster
  • Continuous top quality
  • Wire output optionally available as drop, optional rail system or optional chain bundle
Cutting terminal CT

Cutting terminal CT

  • Five DIN rail sizes in one template
  • Significant time savings compared to manual cutting
  • Very low cutting costs thanks to optimization of the cutting process.
Busbar processing CW 120-M

Busbar processing CW 120-M

  • Fast, accurate and ergonomic bending, punching and cutting of busbars
  • Machining of copper and aluminum
  • Optionally in mobile or stationary design
Wire Station WS 540

Wire Station WS 540

  • Versatile use in workshop due to rubberized rollers
  • Ideal solution when combined with the cutting and crimping machines as well as the use of pre-assembled wires through the wire terminal
Wire Cart

Wire Cart

  • Versatile use in workshop due to rubberized rollers
  • Project-related commissioning for downstream processes
  • Fast, efficient processing of the added wires
Automatic Crimping Machine RC

Automatic Crimping Machine RC

  • Secure, fast processing of insulated wire end ferrules
  • No set-up time thanks to automatic tool change
  • No need to change the wire-end ferrules thanks to the 5-way assembly