Storage and transport carriages LT 1000
        
    
                                    
                            
                                
                                        
    
        
        
        
            Wire storage unit WT Tube 12
        
    
                                    
                            
                                
                                        
    
                                    
                            
                                
                                        
    
        
        
        
            Laser center Perforex LC 3030
        
    
                                    
                            
                                
                                        
    
        
        
        
            Spare parts for Perforex LC
- Perforex laser centers are specially designed for automated mechanical modification of standard enclosures
- 3D cube machining without repositioning the workpiece
- No tarnishing or discolouration of the cut edges when machining stainless steel
- Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
- Product range covers everything from compact to large enclosures
- Contactless and low-vibration machining without tool wear
- No clamping of workpieces required
- With stainless steel, work is completed 20 times faster than in the usual milling process
- Ergonomic working due to extendible contact surface for enclosure and panel machining
- Simultaneous machining of 5 sides
Wiring duct cutter MC125
        
    
                                    
                            
                                
                                        
    
        
        
        
            Industrial Workstations
        
    
                                    
                            
                                
                                        
    
        
        
        
            Assembly frame
        
    
                                    
                            
                                
                                        
    
        
        
        
            
        
    
                                    
                            
                                
                                        
    
                                    
                            
                                
                                        
    
        
        
        
            Assembly frame
- Allows ergonomic and back-friendly working
- Individually positionable in the workshop, as it is independent from the power network
- Minimal space required when not in use
- Easy handling thanks to four casters including complete locking function
- Variable fixing of mounting plates using quick-release fasteners
Perforex Milling Terminal MT 2101 S
        
    
                                    
                            
                                
                                        
    
        
        
        
            Fully automated wire cabling machine Wire Terminal WT C10
        
    
                                    
                            
                                
                                        
    
        
        
        
            Fully automated wire cabling machine Wire Terminal WT C10
- Process acceleration by fully automated wire assembly with individual wire pressing and picking
- The wire cabling process will operate 10 times faster
- Continuous top quality
- Wire output optionally available as drop, optional rail system or optional chain bundle
Cutting terminal CT 
        
    
                                    
                            
                                
                                        
    
        
        
        
            Busbar processing CW 120-M
        
    
                                    
                            
                                
                                        
    
        
        
        
            Wire Station WS 540
        
    
                                    
                            
                                
                                        
    
        
        
        
            Wire Cart
        
    
                                    
                            
                                
                                        
    
        
        
        
            Automatic Crimping Machine RC