CMC III Processing Units
CMC III Processing Units
- Computer Multi Control (CMC) is a monitoring system system for network and server racks, standard enclosures, containers and rooms
- Monitors temperatures, humidity, access, smoke, energy and many other physical ambient parameters
- The system is modular and can be flexibly adapted to meet specific monitoring requirements
- High exceptional savings are achieved thanks to monitoring via network and the automation of security processes
RiMatrix Micro Data Center/Edge Data Center
RiMatrix Micro Data Center/Edge Data Center
- RiMatrix Micro Data Center available in different versions
- With a range of different cooling concepts and performance categories, there’s a solution for every application
- Extension of existing IT systems or assembly of new IT infrastructures possible
- Future-proof due to scalability
- Energy-efficient design with a small footprint ensures straightforward implementation
TS IT Industry 4.0 / Edge
TS IT network and server rack enclosures
- Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
- The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
- Modular concept: Quickly and easily find a solution tailored to your specific requirements
- A standardized solution for all network and server applications
- Available in a variety of sizes and development stages
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture