Basic enclosure AX, carbon steel

AX Wall-mounted, carbon steel

  • In the carbon steel version
  • Worldwide approvals (e.g. UL, DNV-GL etc.)
  • Protection category up to IP 66 & NEMA 4/4X is met
  • Safe cable entry, which also withstands a high protection category requirement
  • Standard gland plates are easily replaced
  • Integrated perforated door strips create additional mounting space
  • Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Operating housing AX with handle strips

Operating housing AX with handle strips

  • Operating housing made of carbon steel
  • The ultimate combination of design and function
  • More ergonomics due to the integrated support arm connection
  • Always ensures the right viewing angle in conjunction with the Rittal support arm system
TopTherm Blue e Roof-Mounted Cooling Unit
  • Energy-efficient Blue e roof-mounted cooling units with integrated e-Comfort controller and electric condensate evaporation as a standard
  • Available in carbon steel and stainless steel versions
PC enclosure system

PC enclosure system

  • Secure accommodation of all PC components, from monitors, to PCs and keyboards
  • Extremely simple to use and modern design
  • Perfect protection from humidity and dirt, temperature fluctuations and unauthorized access within production & assembly halls and warehouses
RiMatrix Micro Data Center/Edge Data Center

RiMatrix Micro Data Center/Edge Data Center

  • RiMatrix Micro Data Center available in different versions
  • With a range of different cooling concepts and performance categories, there’s a solution for every application
  • Extension of existing IT systems or assembly of new IT infrastructures possible
  • Future-proof due to scalability
  • Energy-efficient design with a small footprint ensures straightforward implementation
Baying systems TS 8

TS 8 modular, free-standing bayable enclosures

Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
  • Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
  • The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
  • The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
  • The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
  • The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture
TS IT Industry 4.0 / Edge

TS IT network and server rack enclosures

The TS IT platform meets all the expectations of a modern network or server rack.
  • Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
  • The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
  • Modular concept: Quickly and easily find a solution tailored to your specific requirements
  • A standardized solution for all network and server applications
  • Available in a variety of sizes and development stages