Liquid Cooling Package

Liquid Cooling Package

Efficient cooling solution to dissipate high heat losses from IT racks

  • The LCP product range offers both bay and rack-based models
  • Possibility to cater for a broad range of applications: Cooling of two rack suites in conjunction with aisle containment, or equally the cooling of single IT rack enclosures
  • There are basically two heat transfer media with which LCPs can be operated: Water and refrigerant
TP Consoles

Console Systems

  • Modular console system for individual requirements
  • Simple one-handed operation and reliable latching of the lid stay
  • Infinite expansion options thanks to the compatibility with the system accessories.
TP Consoles

Console Systems

  • Modular console system for individual requirements
  • Simple one-handed operation and reliable latching of the lid stay
  • Infinite expansion options thanks to the compatibility with the system accessories.
TopTherm Filter Fan Units

TopTherm Filter Fan Units

  • Air throughput from 20–900 m³/h
  • New diagonal fan technology for greater pressure stability and constant air throughput in its installed state, even with a contaminated filter mat
  • Tool-free mounting, servicing and replacement
  • Air flow direction can be changed from blowing (standard) to sucking
  • Also available in RAL 9005 and in EMC and EC versions
  • Optional pleated filters can be used to improve air performance, reduce energy consumption and improve filter performance
TS IT Industry 4.0 / Edge

TS IT network and server rack enclosures

The TS IT platform meets all the expectations of a modern network or server rack.
  • Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center
  • The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning
  • Modular concept: Quickly and easily find a solution tailored to your specific requirements
  • A standardized solution for all network and server applications
  • Available in a variety of sizes and development stages
Baying systems TS 8

TS 8 modular, free-standing bayable enclosures

Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
  • Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
  • The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
  • The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
  • The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
  • The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture