CMC III Processing Units
CMC III Processing Units
- Computer Multi Control (CMC) is a monitoring system system for network and server racks, standard enclosures, containers and rooms
- Monitors temperatures, humidity, access, smoke, energy and many other physical ambient parameters
- The system is modular and can be flexibly adapted to meet specific monitoring requirements
- High exceptional savings are achieved thanks to monitoring via network and the automation of security processes
Ri4Power
VX25 Ri4Power
- The tested complete solution – Enclosure and bar system
- Modular system for low-voltage switchgear
- Tested and documented IEC/DIN 61 439 type certificate
- Quick configuration and selection with support from the Power Engineering planning software
- Technical support from Rittal
- Significantly reduced planning, ordering and assembly times
- License-free modular system
- Standardized system solutions
Basic enclosure AX, carbon steel
AX Wall-mounted, carbon steel
- In the carbon steel version
- Worldwide approvals (e.g. UL, DNV-GL etc.)
- Protection category up to IP 66 & NEMA 4/4X is met
- Safe cable entry, which also withstands a high protection category requirement
- Standard gland plates are easily replaced
- Integrated perforated door strips create additional mounting space
- Suitable mounting options for any installation site or for simply hanging on walls and flat surfaces
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture