Ri4Power
VX25 Ri4Power
- The tested complete solution – Enclosure and bar system
- Modular system for low-voltage switchgear
- Tested and documented IEC/DIN 61 439 type certificate
- Quick configuration and selection with support from the Power Engineering planning software
- Technical support from Rittal
- Significantly reduced planning, ordering and assembly times
- License-free modular system
- Standardized system solutions
Air-conditioning
Wall-mounted cooling unit Blue e+
- An average of 75% energy savings due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Available in carbon steel, stainless steel and chemical versions
Baying systems TS 8
TS 8 modular, free-standing bayable enclosures
Ingeniously simple, fully symmetrical, and patented worldwide. This is the successful formula behind Rittal’s TS 8 bayed enclosure system
- Rittal’s modular design allows for efficient system updates, flexible baying options and virtually endless configurations, all based on a robust 16-fold tubular frame system
- The frame can hold weight loads up to 1,500 lbs. on the mounting panel and features multi-level mounting capability for unsurpassed flexibility
- The 25 mm hole pattern allows components and accessories to be mounted in three directions – by height, width and depth – which provides maximum space utilization (up to 30 % more available space than traditional NEMA style enclosures of equal dimension)
- The door is strengthened with an attached frame which includes holes on a 25 mm pitch pattern for the attachment of ducts, cable harnesses, wiring plan pockets and much more
- The gasketed roof is secured with removable eyebolts that screw directly to the enclosure frame to seal out dirt and moisture