back to overview

Theme:

Rittal and the Lefdal Mine Datacenter.

Solutions with depth.

5 levels underground - The Lefdal Mine Datacenter (LMD) sets new standards. The five-storey tunnel system with 75 chambers provides 120,000 square metres of infrastructure space with a potential total capacity of 200 megawatts. “The Lefdal Mine Datacenter will put everything else in the shade”, claims Andreas Keiger, Rittal’s Senior Vice President, Sales Europe. Rittal is on board with this superlative project as a strategic technology partner.

100 percent renewable energy

Rittal will supply standardised RiMatrix S data centre modules to the LMD, which score highly in terms of flexibility and cost efficiency. The preconfigured, space-saving modules are supplied in containers and comprise ten or twelve server racks which are ready to use immediately, complete with power distribution, climate control and software for monitoring and IT infrastructure management. This allows the flexible use of IT systems for everything from colocation and private clouds, to ITaaS (IT as a service) and DCaaS (data centre as a service).

120,000 square metres

The climate control solution is from Rittal’s Liquid Cooling Package (LCP) range. The LCP draws in waste air from the servers, cools it down to the required inlet temperature of 15° C using a special heat exchanger linked to the cold fjord water circuit at 7° C, and returns it to the system. The overall result is a PUE (power usage effectiveness) of less than 1.1, ensuring a high degree of energy efficiency. As well as being inexpensive, the electricity used is also very sustainable, since 97 percent of it is from renewable energy sources.

75 chambers with up to three levels

The underground data centre also has another inestimable benefit: Security! There is only one optimum entry point to the facility, while the rock formation provides natural protection from electromagnetic waves. Specially trained security staff patrol the entire installation around the clock, 365 days a year. A threestage authentication process and intelligent camera systems provide additional security.