EB ボックス
Model No. | 幅 | 高さ | 奥行 | ||
---|---|---|---|---|---|
EB 1556.500 | 300 mm | 400 mm | 120 mm | ||
EB 1577.500 | 300 mm | 400 mm | 155 mm | ||
EB 1578.500 | 300 mm | 600 mm | 155 mm | ||
EB 1579.500 | 300 mm | 800 mm | 155 mm | ||
EB 1548.500 | 150 mm | 300 mm | 120 mm | ||
EB 1554.500 | 200 mm | 300 mm | 120 mm | ||
EB 1550.500 | 200 mm | 400 mm | 120 mm | ||
EB 1553.500 | 150 mm | 150 mm | 120 mm | ||
EB 1549.500 | 200 mm | 200 mm | 120 mm | ||
EB 1555.500 | 300 mm | 300 mm | 120 mm | ||
EB 1557.500 | 200 mm | 500 mm | 120 mm | ||