Human/machine interface

  • Handles
    Handles

    Handles on the Comfort-Panel and Optipanel command panels facilitate optimum ergonomic positioning of the enclosures for different users. Other handle systems may be attached to the straight surfaces of any enclosures.

    More

  • External mounting accessories
    External mounting accessories

    Practical holder for clipboards or display boards. Safety instructions and other important information is directly visible for the plant operator.

    More

  • Front assembly
    Front assembly

    Aluminium front panels for perfect visual integration into the front of the Comfort-Panel and Optipanel command panels.

    More

  • Monitors and accessories
    Monitors and accessories

    TFT monitors with screen diagonals from 15" to 19", some as touchscreen variants.

    More

  • Keyboards, supports and drawers
    Keyboards, supports and drawers

    Keyboards fitted in a support on the command panel, or integrated into the 482.6 mm (19") level with a drawer or flap.

    More

  • Interfaces
    Interfaces

    Interface flaps for the connection of various devices or data output without needing to open the enclosure

    More

  • Signal pillars
    Signal pillars

    A selection of LED steady light component, LED flashing light component and Flashing light component in different colors can be selected.

    More

+
[X] Close

Required