Compact enclosures

  • Compact enclosure AX Stainless steel
    Compact enclosure AX Stainless steel

    The robust stainless steel enclosure features an integral locator system, enabling fast, easy, reliable and extensive system configuration with no drilling required.

    More

  • VX SE free-standing enclosure system Stainless steel
    VX SE free-standing enclosure system Stainless steel

    Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1200 mm. Efficiency is enhanced, as the side panels no longer need to be fitted.

    More

  • VX SE free-standing enclosure system IP 66/NEMA 4X
    VX SE free-standing enclosure system IP 66/NEMA 4X

    Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is enhanced, as the side panels no longer need to be fitted. Increased protection thanks to IP 66 / NEMA 4X.

    More

  • Compact enclosures AE Stainless steel
    Compact enclosures AE Stainless steel

    Compact enclosure AE in stainless steel including mounting plate.

    More

+
[X] Close

Required