Machine options for machining centres LC
-
Safety roof for Perforex LC 3030
Safety roof of the machine housing for Perforex laser centres LC. Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.
-
Subassembly for Perforex LC 3030
Option of positioning the units on either the left or right of the machine.
-
Housing of subassembly platform for Perforex LC 3030
Unit platform housing for Perforex LC analogous to the machine housing.
-
Thread tapping option for Perforex LC 3030
Thread tapping option for Perforex laser centre LC including thread tappers and clamping jaws for M3 – M10.
-
Multi-part machining for Perforex LC 3030
Additional zero points and workpiece supports for Perforex LC for simultaneously clamping up to four workpieces.