Cooling units

  • VX25 Blue e+ integration solution
    VX25 Blue e+ integration solution

    The product is the perfect symbiosis of the VX25 baying enclosure system and Blue e+ cooling unit. Just one Model No. provides an enclosure with integral cooling unit, boasting all the benefits of Blue e+ Technology.

    More

  • Wall-mounted cooling units
    Wall-mounted cooling units

    For external or internal mounting in doors or walls via standard mounting cut-outs. Nano-coated condenser.

    More

  • Roof-mounted cooling units
    Roof-mounted cooling units

    Door or side panels as well as escape routes are kept clear. Electrical condensate evaporation and nano-coated condenser. Optional roof plates with mounting cut-outs.

    More

  • Modular climate control concept
    Modular climate control concept

    Easily exchanged for the existing door without the need for machining while the system is operational. Cooling output up to 2500 W

    More

  • Thermoelectric cooler Total cooling/heating output 100 W
    Thermoelectric cooler Total cooling/heating output 100 W

    The powerful thermoelectric unit in a lightweight design is the ideal climate control solution for command panels and small enclosures.

    More

+
[X] Close

Required