Air cooling

  • Fan-and-filter units
    Fan-and-filter units

    Complete fan-and-filter units for tool-free assembly in surfaces. Air throughput 20 – 900m³/h, protection category IP 54 as standard. Also available with EMC shielding.


  • Roof-mounted fans
    Roof-mounted fans

    Simply top: One system and only one mounting cut-out for all sizes. Optimum efficiency, thanks to sophisticated air routing with minimal pressure losses. Innovative clamping attachment ensures a high protection category.


  • Rack-mounted fans/tangential fans
    Rack-mounted fans/tangential fans

    Complete fan-and-filter unit for attachment to the 482.6 mm (19") system. Air throughput 320/480 m³/h.


  • Air/air heat exchanger
    Air/air heat exchanger

    Heat exchanger with two separate air circuits. The temperature difference between the internal and external circuit will have a decisive effect on the heat loss that may be dissipated.


[X] Close