IT infrastructure

IT cooling

Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Safety and efficiency are our priorities.

IT cooling

Direct Liquid Cooling

Super-efficient cooling for AI and HPC applications: Direct liquid cooling solutions create a new dimension in heat dissipation directly at chip level.

IT cooling

LCP Rear Door CW

Rear-door heat exchangers for various rack types, power classes and application requirements. Flexible designs allow for optimal adaptation to any data centre environment.

IT cooling

Liquid Cooling Package

LCP CW: Extremely high heat loads are dissipated from the IT racks via air/water heat exchangers. LCP DX: Ideal for cooling of small and medium-sized IT applications.

IT cooling

Liquid Cooling Units

Efficient cooling of VX IT racks and Micro Data Centers with no loss of space. Optimum support of IT-compatible, "front-to-back" air routing. High level of fail-safeness thanks to availability of single and redundant variant.

IT cooling

Small cooling units

Active and passive components for cooling individual IT racks.

IT cooling

IT room cooling

Reliable and energy-efficient room cooling for data centres with the highest level of precision and reliability. CyberAir 3PRO CW, CyberAir 3PRO DX and CyberAir Mini CW room cooling systems from the Stulz portfolio.

IT cooling

Chillers for IT cooling

Dependable cooling for IT applications such as LCP or air/water heat exchangers or for project-specific requirements.

IT cooling

Accessories for IT cooling

Matching accessories for Blue e+ cooling units, LCP CW and LCP DX applications.

IT cooling

Aisle containment

Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

IT cooling

Roof-mounted cooling unit Blue e+ IT

The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

IT cooling

Wall-mounted cooling unit Blue e+ IT

The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

IT cooling

Roof-mounted cooling units for cooling IT equipment

Active climate control of individual enclosures for heat losses of up to 3 kW. Target temperature-controlled control of the server inlet temperature.

Die unterschiedlichen Varianten von Server-Klimatisierung und ihre Anwendungsbereiche

Von Liquid Cooling Packages und Liquid Cooling Units, die mithilfe von Luft/Wasser-Wärmetauschern für eine optimale Serverschrank-Klimatisierung sorgen, über Small Cooling Units zur Belüftung einzelner IT-Racks und Chiller für die Server-Kühlung von IT-Applikationen, bis hin zu Dachaufbau-Kühlgeräten für eine aktive Einzelschrank-Kühlung bietet Rittal ein umfassendes Angebot an Produkten für Ihren Serverschrank.

Auch Tür- und Deckenelemente als Gang-Schottung sowie zahlreiches Zubehör für Ihre Serverschrank-Klimatisierung finden Sie bei uns.

Die Rittal-Serverschrank-Kühlung gibt es in unterschiedlichen Ausführungen mit einer maximalen Kühlleistung von bis zu 53 Kilowatt.

Sie möchten wissen, welche Serverschrank-Klimatisierung für Ihren individuellen Anwendungsfall die richtige ist? Gerne beraten und unterstützen wir Sie bei der Wahl des passenden IT-Coolings.

Mit Rittal Kontakt aufnehmen

Häufige Fragen zur Serverschrank-Klimatisierung

Warum müssen Server gekühlt werden?

Server müssen gekühlt werden, weil sie während des Betriebs erhebliche Mengen an Wärme erzeugen. Prozessoren, Festplatten und andere elektronische Komponenten produzieren Wärme, die, wenn sie nicht abgeführt wird, zu Überhitzung führen kann. Eine Überhitzung kann die Leistung der Hardware beeinträchtigen, ihre Lebensdauer verkürzen und im schlimmsten Fall zu Systemausfällen oder Hardwareschäden führen. Die Kühlung hilft, die optimale Betriebstemperatur zu halten, um eine zuverlässige Leistung und lange Lebensdauer der Server zu gewährleisten.

Wie hoch darf die Temperatur im Serverschrank sein?

Ein Serverraum sollte eine konstante Temperatur zwischen 18 und maximal 27°C haben. Es ist jedoch zu beachten, dass niedrigere Temperaturen oft bevorzugt werden, um eine zusätzliche Sicherheitsmarge zu schaffen und die Lebensdauer der Komponenten zu maximieren.

Wie kühl muss ein Serverraum sein?

Die Temperatur im Serverschrank sollte zwischen 18 und 27°C gehalten werden, wobei eine optimale Temperatur im Bereich von 20 bis 22°C liegt. Dies gewährleistet, dass die Server nicht überhitzen und stabil laufen.

Was sind die Vorteile einer Serverschrank-Klimatisierung?

Die Rittal-Klimakonzepte der Serverkühlung bieten folgende Vorteile:

  • Verlängerte Lebensdauer der Geräte durch Schutz vor Überhitzung
  • Erhöhte Zuverlässigkeit und weniger Ausfallzeiten
  • Effiziente Kühlung direkt an den Wärmequellen
  • Bessere Leistung der Hardware unter optimalen Bedingungen
  • Schutz vor Staub und Luftverunreinigungen
  • Kontrollierte Luftfeuchtigkeit zur Vermeidung von statischer Elektrizität
  • Minimierung der Betriebskosten durch energieeffiziente Systeme

Zusammengefasst trägt die Klimatisierung von Serverschränken wesentlich zur Aufrechterhaltung eines stabilen und sicheren IT-Betriebs bei, schützt die Investitionen in Hardware und reduziert langfristig die Betriebskosten.

Gerne unterstützen wir Sie bei Fragen.

Jetzt Kontakt aufnehmen!

Wir haben Ihr Interesse an unserem Sortiment geweckt? Dann schauen Sie sich in unserem Download Center um und verschaffen Sie sich einen Überblick über alle unsere Produkte.