Cooling units

  • VX25 Blue e+ integration solution
    VX25 Blue e+ integration solution

    The product is the perfect symbiosis of the VX25 baying enclosure system and Blue e+ cooling unit. Just one Model No. provides an enclosure with integral cooling unit, boasting all the benefits of Blue e+ Technology.

    More

  • Wall-mounted cooling units
    Wall-mounted cooling units

    For external mounting or internal mounting in doors and walls using standardised mounting cut-outs. Integral electric condensate evaporation (from 1 kW), nano-coated condenser for easier cleaning and consistent cooling output and efficiency. Cooling output 0.3 kW – 5.8 kW. From 1.6 kW, also available in energy-efficient Blue e+ technology. Protection categories: IP 54 / IP 55 / IP 56, UL Type 3R/4, 12 and NEMA 4x. Wall-mounted cooling units also available in chemical and outdoor versions.

    More

  • Roof-mounted cooling units
    Roof-mounted cooling units

    Doors, side panels and escape routes are kept clear thanks to the roof-mounted design. Electric condensate evaporation, nano-coated condenser for easier cleaning and consistent cooling output and efficiency. Cooling output 0.55 kW – 4 kW. Output category 1.3 kW, also available in energy-efficient Blue e+ technology.

    More

  • Modular climate control concept
    Modular climate control concept

    The cooling unit is integrated into the enclosure door and therefore blends in perfectly with the overall look of the enclosure. Easily exchanged for the existing door without any machining, even with the system operational. Cooling output up to 1.5 kW – 2.5 kW. Available for baying enclosure systems VX 25 and TS 8.

    More

  • Thermoelectric cooler Total cooling/heating output 80/80 W
    Thermoelectric cooler Total cooling/heating output 80/80 W

    The powerful, lightweight climate control units based on Peltier technology provide efficient cooling of command panels and small enclosures. Cooling/heating output 80/80 W.

    More

+
[X] Close

Required